Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400411","name":"PIT es Set1.2: es1.11 / 2 n/c 1n/o","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880EV"]}
PIT es Set1.2: es1.11 / 2 n/c 1n/o
Product ID: 400411
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
cULus Listed TÜV |
Self-monitored | yes |
Technical data
Electrical data
Min. contact current | 1 |
Relay outputs
Voltage DC1 safety cont. | 440 |
Max. current DC1 safety cont. | 16 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 3 |
Voltage DC13 safety cont. | 24 |
Environmental data
Ambient temperature |
-30
70 |
Protection type, housing |
Mechanical data
Connection terminal | Screw terminal |
Height dimension | 41.5 |
Width dimension | 45.3 |
Depth dimension | 43.6 |
Diameter | 55 |
Net weight | 92 |
Gross weight | 95 |