Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400303","name":"PIT esb2.3 contact block 2 n/c 1n/o","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IQ"]}
Actual product may vary
PIT esb2.3 contact block 2 n/c 1n/o
Product ID: 400303
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
cULus Listed
EAC (Eurasian) TÜV |
Self-monitored | nein |
Technical data
Electrical data
Min. contact current | 1 |
Emergency stop
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact material E-STOP | AgNi |
Environmental data
Ambient temperature |
-30
85 |
Pollution degree clear.&creep. | 3 |
Mechanical data
Connection terminal | Screw terminal |
Height dimension | 37 |
Width dimension | 27 |
Depth dimension | 43.6 |
Net weight | 41 |
Gross weight | 44 |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365080 |
EAN-Code | 4046548003772 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371302 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC000041 |
Volume | 0 |