Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"350001","name":"AFZ A 1 s","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
AFZ A 1 s
Product ID: 350001
Delay-on energisation timer for use on PLC systems 1 s, 1
semiconductor output PNP, LED for power indicator Housing for panel
mounting 22.5 mm, protection type IP66.
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
Power consumption DC | 0.3 W |
Relay outputs
Relay contact material | AgCdO |
Environmental data
Climatic suitability to ... | DIN IEC 60068-2-3 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Clearance & creepage dist. to | VDE 0110-1 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Depth dimension | 34 mm |
Net weight | 17 g |
Gross weight | 17 g |
Optional accessories
H-REDUZIERRING
374007
Reducing ring, for installing 22.5 mm mount housings in a 30 mm
opening, 2 reducing rings are required for installation.