text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

FB/F10/30SEC.POT. 5MO

Product ID: 325406
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 30 s / 5 mOhm, time setting is via rotary knob, protection type IP66.

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval -  
 
Ambient temperature -10 - 55  °C
Condensation permitted? Not permitted  
Mounting position any  
Net weight 20  g
Gross weight 20  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85334010  
EAN-Code 4046548017977  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27379106  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC002586  
Volume 0.672