Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"325205","name":"FB/F10/3SEC./POT.2,2MOHM","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}
Actual product may vary
FB/F10/3SEC./POT.2,2MOHM
Product ID: 325205
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 10 s / 2.2 mOhm, time setting is via rotary knob,
protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -10 - 55 °C |
Condensation permitted? | Not permitted |
Mechanical data
Mounting position | any |
Net weight | 20 g |
Gross weight | 20 g |
Environment
WEEE classifikation (08/2018) | 5 |
Commercial data
Harmonized System Code | 85334010 |
EAN-Code | 4046548018059 |
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27379106 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC002586 |