Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"315260","name":"PSSu E F AI I-R","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}
Actual product may vary
PSSu E F AI I-R
Product ID: 315260
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0
- 25.59 mA, dual-pole, differential input, resolution 12 Bit,
potential-free, for railway applications.
Item
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Analog inputs
Number of analogue inputs | 1 |
Type of analogue inputs | Current |
Signal range analog input | 0 .. 25.59375 mA |
Type of input filter | RC filter |
Resolution of analogue inputs | 12 Bit |
Conversion method analog i/p | Successive approximation |
Pot. isolation analog inp./ | Yes |
Inputs
Potential isolation inputs | yes |
Environmental data
App. site standard1 railway | EN 50125-3 |
App. site to standard1 railway | Track area (1m - 3m) |
App. site standard2 railway | EN 61373 |
App. site to standard2 railway | Category 1, Class A + B |
Climatic suitability to ... |
EN 50125-1
EN 60068-2-2 EN 60068-2-1 EN 50155 EN 60068-2-14 EN 50125-3 |
Ambient temperature standard | EN 50155 |
Ambient temperature | -40 - 70 °C |
Standard 2 for ambient temp. | EN 50125-1 |
Ambient temp. to standard 2 | -40 ... +70 °C |
Standard 3 for ambient temp. | EN 50125-3 |
Ambient temp. to standard 3 | -40 ... +70 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | |
Condensation permitted? |
Briefly EN 50155 |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 50121-3-2 EN 61000-6-2 EN 61000-6-4 |
Vibration to standard ... | EN 50125-3 |
Broad band noise to | EN 61373 |
Broad band noise to | EN 50125-3 |
Standard1 b/band noise, rail | EN 61373 |
Freq. broadband noise, rail | 5 ... 150 Hz |
Accel. broadband noise, rail | |
Acceleration broadband noise | |
Acc. shock to standard1 | 2g |
Acc. shock to standard2 | 5g |
Clearance & creepage dist. to | EN 50124-1 |
Overvoltage category | OV2 |
Pollution degree clear.&creep. | PD2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Housing material code | PA |
Terminal style | plug-in |
Height dimension | 76 mm |
Width dimension | 12.6 mm |
Depth dimension | 60.2 mm |
Net weight | 38 g |
Gross weight | 47 g |
Name of coding element | K |
Colour of coding element | Yellow |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548067828 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242601 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001596 |
Volume | 0.049 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu BP 1/8 S-T
314600
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, screw connection, for increased
environmental requirements.
PSSu BP-C 1/8 C-T
314611
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection, forincreased
environmental requirements.
PSSu BP 1/8 C-T
314601
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP 1/12 S-T
314618
PSSu, base module for electronic modules, periphery, 1-row, 6
connection levels, 12 terminals, screw connection, for increased
environmental requirements.
PSSu BP 1/12 C-T
314619
PSSu, base module for electronic modules, periphery, 1-row, 6
connection levels, 12 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP-C 1/8 S-T
314610
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, screw connection, for increased
environmental requirements.