Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"315225","name":"PSSu E F 2DOR 8-R","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}
Actual product may vary
PSSu E F 2DOR 8-R
Product ID: 315225
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs,
relay contacts, 8 A, N/O, potential-free, for railway applications.
Item
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA EAC (Eurasian) TÜV |
Application range | Failsafe |
Technical data
Electrical data
Permitted loads |
Resistive
Inductive |
Relay outputs
Number of relay outputs | 2 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 250 V |
Max. current AC1 safety cont. | 8 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 8 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 3 A |
Voltage DC13 safety cont. | 24 V |
Typ. process time relay o/p ON | 20 - 60 ms |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Pot.isol. RlCont - Uint1 | 4900 V (safe separation) |
Pot.isol. RlCont to U2 | 4900 V (safe separation) |
Pot.isol. RlCont1 to CRail | 3050 V (basic insulation) |
Pot.isol. RlCont1 to RlCont2 | 4900 V (safe separation) |
Environmental data
App. site standard1 railway | EN 50125-3 |
App. site to standard1 railway | Track area (1m - 3m) |
App. site standard2 railway | EN 61373 |
App. site to standard2 railway | Category 1, Class A + B |
Climatic suitability to ... |
EN 50125-1
EN 60068-2-2 EN 60068-2-1 EN 50155 EN 60068-2-14 EN 50125-3 |
Ambient temperature standard | EN 50155 |
Ambient temperature | -40 - 70 °C |
Standard 2 for ambient temp. | EN 50125-1 |
Ambient temp. to standard 2 | -40 ... +70 °C |
Standard 3 for ambient temp. | EN 50125-3 |
Ambient temp. to standard 3 | -40 ... +70 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | |
Condensation permitted? |
Briefly EN 50155 |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 50121-3-2 EN 61000-6-2 EN 61000-6-4 |
Vibration to standard ... | EN 50125-3 |
Broad band noise to | EN 61373 |
Broad band noise to | EN 50125-3 |
Standard1 b/band noise, rail | EN 61373 |
Freq. broadband noise, rail | 5 ... 150 Hz |
Accel. broadband noise, rail | |
Acceleration broadband noise | |
Acc. shock to standard1 | 2g |
Acc. shock to standard2 | 5g |
Clearance & creepage dist. to | EN 50124-1 |
Overvoltage category | OV2 |
Pollution degree clear.&creep. | PD2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type | IP20 |
Potential separation
Potential isolation 1 between | |
Type of potential isolation 1 | Safe separation |
Potential isolation 2 between | |
Type of potential isolation 2 | Safe separation |
Potential isolation 3 between | |
Type of potential isolation 3 | Safe separation |
Potential isolation 4 between | |
Type of potential isolation 4 | Safe separation |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Housing material code | PA |
Terminal style | plug-in |
Height dimension | 76 mm |
Width dimension | 25.2 mm |
Depth dimension | 60.2 mm |
Net weight | 93 g |
Gross weight | 100 g |
Name of coding element | H |
Colour of coding element | Yellow |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548067811 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
Volume | 0.146 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu BP 2/16 S-T
314628
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, screw connection, for increased
environmental requirements.
PSSu BP 2/16 C-T
314629
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP-C 2/8 C-T
314631
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, spring-loaded connection, forincreased
environmental requirements.
PSSu BP-C 2/8 S-T
314630
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, screw connection, for increased
environmental requirements.