text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu E F 4DI-R

Product ID: 315200
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A, for railway applications.

Item

On request

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
EAC (Eurasian)  
TÜV  
Application range Failsafe  
 
Number of digital inputs 4  
DC voltage at input 24 V DC  
Potential isolation inputs yes  
Number of test pulse outputs 2  
App. site standard1 railway EN 50125-3  
App. site to standard1 railway Track area (1m - 3m)  
App. site standard2 railway EN 61373  
App. site to standard2 railway Category 1, Class A + B  
Climatic suitability to ... EN 50125-1  
EN 60068-2-2  
EN 60068-2-1  
EN 50155  
EN 60068-2-14  
EN 50125-3  
Ambient temperature standard EN 50155  
Ambient temperature -40 - 70  °C
Standard 2 for ambient temp. EN 50125-1  
Ambient temp. to standard 2 -40 ... +70 °C  
Standard 3 for ambient temp. EN 50125-3  
Ambient temp. to standard 3 -40 ... +70 °C  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating  
Condensation permitted?  
Briefly  
EN 50155  
Perm. operating height ASL 2000 m  
EMC to standard ...  
EN 50121-3-2  
EN 61000-6-2  
EN 61000-6-4  
Vibration to standard ... EN 50125-3  
Broad band noise to EN 61373  
Broad band noise to EN 50125-3  
Standard1 b/band noise, rail EN 61373  
Freq. broadband noise, rail 5 ... 150 Hz  
Accel. broadband noise, rail  
Acceleration broadband noise  
Acc. shock to standard1 2g  
Acc. shock to standard2 5g  
Clearance & creepage dist. to EN 50124-1  
Overvoltage category OV2  
Pollution degree clear.&creep. PD2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type IP20  
Housing material lower section PC  
Housing material front plate PC  
Housing material code PA  
Terminal style plug-in  
Height dimension 76  mm
Width dimension 12.6  mm
Depth dimension 60.2  mm
Net weight 36  g
Gross weight 44  g
Name of coding element D  
Colour of coding element Yellow  
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85389091  
UNSPSC 25 39122331  
EAN-Code 4046548066180  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242604  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001599  
Volume 0.049  
 

Optional accessories

PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A EC-T
PSSu A EC-T 314902
PSSu, terminating plate with integrated terminating resistor, forincreased environmental requirements.
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.

Obligatory accessories

PSSu BP-C1 1/12 S-T
PSSu BP-C1 1/12 S-T 314622
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements. All the internal 7 signals are present atthe terminals!
PSSu BP 1/8 S-T
PSSu BP 1/8 S-T 314600
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements.
PSSu BP 1/8 C-T
PSSu BP 1/8 C-T 314601
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, for increased environmental requirements.
PSSu BP-C1 1/12 C-T
PSSu BP-C1 1/12 C-T 314623
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, spring-loaded connection, forincreased environmental requirements. All the internal 7 signals are present atthe terminals!
PSSu BP 1/12 S-T
PSSu BP 1/12 S-T 314618
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements.
PSSu BP 1/12 C-T
PSSu BP 1/12 C-T 314619
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, spring-loaded connection, for increased environmental requirements.