Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"311071","name":"PSS SB BUSCABLE0 MOVE","price":"0.00","currency":"EUR","category":null}
PSS SB BUSCABLE0 MOVE
Product ID: 311071
Three-core drag chain suitable SafetyBUS p bus cable for flexible
laying in the plant. Designed for approx. 10 million alternating bends.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval | - |
Technical data
Electrical data
Insulation resistance cable K1 | 5 GOhm x km |
Typ. characteristic imped. K1 | 100 - 120 Ohm |
Environmental data
Ambient temperature | -20 - 80 °C |
Mechanical data
Cable material K1 | Cu |
Insulation material cable K1 | PP (9Y) |
Cable type K1 | Li09YC11Y |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Signal yellow RAL1003 |
Material of cable insulation 1 | PUR/TMPU |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Max. outside diameter cable K1 | 8.2 mm |
Conductor cross section | 0.75 mm² |
Cable cross section AWG K1 | 18 |
Stranding K1 | 3 cores and filler |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Number of conductors | 3 |
Approvals for cable K1 | UL AWM-Style 20236 |
Net weight | 85 g |
Gross weight | 85 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |