Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302154","name":"PSS1 IBS-S PCP","price":"0.00","currency":"EUR","category":null}
PSS1 IBS-S PCP
Product ID: 302154
Communication modules PSS.
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
cULus Listed |
Application range | Standard |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 7.5 W |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 257 mm |
Width dimension | 41 mm |
Depth dimension | 220 mm |
Net weight | 460 g |
Gross weight | 600 g |