Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302152","name":"PSS1 DN-S","price":"0.00","currency":"EUR","category":["0010200207701580HK"]}
PSS1 DN-S
Product ID: 302152
Slave module for direct connection to DeviceNet.
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
cULus Listed |
Application range | Standard |
Technical data
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 760 g |
Gross weight | 800 g |