Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302107","name":"PSS1 DIO T","price":"0.00","currency":"EUR","category":["0010200207701580HK"]}
PSS1 DIO T
Product ID: 302107
Digital input/output module, 16 inputs, 24 VDC, 16 outputs 2 A, 24 V
DC, 1-pole, outputs also configurable as test pulse outputs.
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
BG cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 |
Inputs
Number of digital inputs | 16 |
Semiconductor outputs 2-pole
Number 2-pin SC outputs | 0 |
Test clock outputs
Number of test pulse outputs | 16 |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 860 g |
Gross weight | 900 g |