Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302106","name":"PSS1 DIF2","price":"0.00","currency":"EUR","category":["0010200207701580HK"]}
PSS1 DIF2
Product ID: 302106
Digital input module 16 interrupt inputs, 24 V DC, up to cat. 2
without test pulse.
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
BG cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Inputs
Number of digital inputs | 16 |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 870 g |
Gross weight | 920 g |