Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301790","name":"PSS SB 3006-3 ETH-2 DP-S","price":"0.00","currency":"EUR","category":null}
PSS SB 3006-3 ETH-2 DP-S
Product ID: 301790
Programmable safety system compact, SafetyBUS p, Ethernet,
PROFIBUS-DP-Slave.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Standard/failsafe |
Technical data
Electrical data
Purpose of U1 | PSS PWR |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Inputs
Number of digital inputs | 6 |
DC voltage at input | 24 V DC |
Potential isolation inputs | yes |
Test clock outputs
Number of test pulse outputs | 2 |
SafetyBUS p interface
SafetyBUS p connection | 9-pin D-Sub male connector |
CANopen interface
Number of Ethernet interfaces | 1 |
Fieldbus interface
Fieldbus interface | PROFIBUS-DP-S |
Fieldbus device type | Slave |
Connection fieldbus | 9-pin D-Sub female connector |
Fieldbus certification | PNO |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Acc. shock to standard2 | |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Connection terminal |
Spring-loaded terminal
Screw terminal |
Terminal style | plug-in |
Height dimension | 246 mm |
Width dimension | 123 mm |
Depth dimension | 161 mm |
Net weight | 2230 g |
Gross weight | 3310 g |
Installation accessories
Basic License for PSS WIN-PRO Service
301289B
Basic licence for the PSS WIN-PRO software for use of the service
version on one workstation. Includes a licence key for activating the
service functionality. Note: Does not include software! CD must be
ordered separately, if required.
Basic License for PSS WIN-PRO Full
301288B
Basic licence for the PSS WIN-PRO software for use of the full version
on one workstation. Includes a licence key for activating the full
functionality. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Service
301289K
User licence for the PSS WIN-PRO software for use of the service
version on an additional workstation. Includes a licence key for
activating the full service functionality. Only valid for expanding a
basic licence. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Full
301288K
User licence for the PSS WIN-PRO software for use of the full version
on an additional workstation. Includes a licence key for activating
the full functionality. Only valid for expanding a basic licence. Note:
Does not include software! CD must be ordered separately, if required.
Optional accessories
PSS SB Sub-D 1 Connector
311051
SafetyBUS p bus connector with screw connection and integral
selectable terminating resistor.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.
PSS SB BUSCABLE0 MOVE
311071
Three-core drag chain suitable SafetyBUS p bus cable for flexible
laying in the plant. Designed for approx. 10 million alternating bends.
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.