Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301160","name":"PSS Ethernet 2","price":"0.00","currency":"EUR","category":null}
PSS Ethernet 2
Product ID: 301160
Ethernet communication module for PSS 3000 with expanded functionality:
Remote access, simple configuration via WIN-PRO, prepared for further
industrial Ethernet protocols.
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
cULus Listed |
Application range | Standard |
Technical data
CANopen interface
Number of Ethernet interfaces | 4 |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 257 mm |
Width dimension | 41 mm |
Depth dimension | 220 mm |
Net weight | 900 g |
Gross weight | 1137 g |