text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSS SER

Product ID: 301159
Serial interface card Two serial interfaces, optional RS232 or RS485 for PSS 3000 system.

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Item

On request

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
cULus Listed  
Application range Standard  
 
Ambient temperature 0 - 60  °C
Protection type, mounting  
Protection type, housing  
Height dimension 257  mm
Width dimension 41  mm
Depth dimension 220  mm
Net weight 912  g
Gross weight 1108  g