Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301122","name":"PSS DOR","price":"0.00","currency":"EUR","category":null}
PSS DOR
Product ID: 301122
Digital output module, 12 relay outputs 230 VDC/AC.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Failsafe |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 12 W |
Relay outputs
Number of relay outputs | 12 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 250 V |
Max. current AC1 safety cont. | 4 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 4 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 240 V |
Voltage DC13 safety cont. | 250 V |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 257 mm |
Width dimension | 41 mm |
Depth dimension | 220 mm |
Net weight | 1444 g |
Gross weight | 1631 g |