Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301121","name":"PSS AI","price":"0.00","currency":"EUR","category":null}
PSS AI
Product ID: 301121
Analogue input module, 6 analogue inputs failsafe +/- 10 V.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U2 | AI PWR |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Analog inputs
Number of analogue inputs | 6 |
Type of analogue inputs | Voltage |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Connection terminal | Screw terminal |
Terminal style | plug-in |
Height dimension | 257 mm |
Width dimension | 41 mm |
Depth dimension | 220 mm |
Net weight | 1343 g |
Gross weight | 1538 g |