Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301108","name":"PSS DIO Z","price":"0.00","currency":"EUR","category":null}
PSS DIO Z
Product ID: 301108
Digital input/output module, 16 inputs, 24 VDC, 8 outputs 2 A, 24 V DC,
2-pole.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 |
Inputs
Number of digital inputs | 16 |
Semiconductor outputs 2-pole
Number 2-pin SC outputs | 8 |
Mechanical data
Net weight | 1170 g |
Gross weight | 1230 g |