Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301101","name":"PSS DI 2","price":"0.00","currency":"EUR","category":null}
PSS DI 2
Product ID: 301101
Digital input module, 32 inputs, 24 VDC up to cat. 2 without test
pulse.
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
BG cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 |
Inputs
Number of digital inputs | 32 |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation inputs | yes |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Climatic suitability standard | EN 60068-2-30 |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 257 mm |
Width dimension | 41 mm |
Depth dimension | 220 mm |
Net weight | 1068 g |
Gross weight | 1249 g |