Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Non-contact, magnetic safety switch PSENmag

Highest level of safety at a low price

Non-contact, magnetic safety switch PSENmag

The non-contact, magnetic safety switches are used to monitor the position of guards in accordance with EN 60947-5-3 and also for general position monitoring. PSENmag gives you a cost-optimised system comprising Pilz sensor and control system, including approval.

The compact design of the PSENmag saves installation space. Connector and cable for all mounting and approach directions, plus an assured operating distance of 3 or 8/10 mm, enable flexible installation. Benefit from the quick and convenient installation of the safety switch!

New: PSENmag stainless steel versions – high level of safety and maximum robustness for extreme conditions

You require particularly robust safety switches for the safety gate and position monitoring? Then choose the non-contact, magnetic safety switches PSENmag with stainless steel housing! The PSENmag stainless steel sensors are particularly suited for use in areas with heavy soiling and high cleaning requirements. They are also ideal for installation in potentially explosive zones.

The PSENmag stainless steel versions are extremely heat and cold-proof and stand out thanks to their vibration and impact resistance. Their high B10D value translates into a particularly long service life. User-friendly diagnostics guarantees additional signal contacts and integrated LEDs.

Opt for a safe and economical all-in-one solution from Pilz: Combine the PSENmag stainless steel sensors with the small controllers PNOZmulti or the safety relay PNOZsigma!

Take advantage of the benefits of PSENmag!

  • Economy and long service life guaranteed – because mechanically non-wearing
  • Space and time-saving installation
  • User-friendly diagnostics via an additional signal contact and LED
  • Insensitive to shock and vibration
  • Can be used with heavy soiling and strict hygiene regulations
  • High level of safety, even in potentially explosive areas
  • Possible to conceal installation to protect against defeat in accordance with VDE 0660
  • Safe complete solution in conjunction with Pilz analysis units

Features of the magnetic safety switch

Features of the magnetic safety switch
  • Magnetic action principle
  • Designed for applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN/IEC 62061
  • Approval for potentially explosive areas in accordance with ATEX Directive possible
  • Switching distances from 3 to 8 mm
  • Suitable for series connection
  • Square or round design
  • Protection type: IP65, IP67, IP6K9K
  • with and without LED
  • Also available as a fixed cable version

PSENmag for applications with high safety standards

Our magnetic sensors PSENmag are ideal for monitoring safety gates and positions for all applications thanks to their manipulation-proof concept. The sensors offer you scope for concealed installation. This means the safety sensors remain functional even if concealed by non-magnetic materials.

PSENmag are especially suitable for use in classic mechanical engineering. Use of the safety switch is also recommended for areas where there are high hygiene requirements – e.g. in the food, packaging or pharmaceutical industries.

PSENmag for applications with high safety standards

Industry uses of the magnetic safety switch

Our product range: Non-contact magnetic sensors PSENmag

PSENmag for electronic / electromechanical relays

Ideal to combine with with all Pilz evaluation devices: non-contact, magnetic safety sensors PSENmag for electronic / electromechanical relays.

PSENmag for electronic relays

The non-contact magnetic sensors PSENmag for electronic relays are ideal for combining with the electronic evaluation devices from Pilz.

Accessories magnetic sensors

Perfectly matched to magnetic sensors PSENmag: cable, multiple interfaces PDP67, screws, spacers, mounting brackets, reverse spacers and much more.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7028
  • Canada: +1 888-315-PILZ (315-7459)
  • United States (toll-free): +1 877-PILZUSA (745-9872)

Europe

  • Germany: +49 711 3409 444
  • Switzerland: +41 62 88979 30
  • Sweden: +46 300 13990 / +45 74436332
  • Finland: +358 10 3224030 / +45 74436332
  • Turkey: +90 216 5775552
  • Netherlands: +31 347 320477
  • Spain: +34 938497433
  • Russia: +7 495 6654993
  • United Kingdom: +44 1536 462203
  • Denmark: +45 74436332
  • Ireland: +353 21 4804983
  • France (toll-free): +33 3 88104000
  • Italy: +39 0362 1826711
  • Austria: +43 1 7986263-444
  • Belgium: +32 9 321 75 75

Asia Pacific

  • New Zealand: +64 9 6345350
  • China: +86 21 60880878-216
  • Taiwan: +886 2 25700068
  • South Korea: +82 31 778 3390
  • Japan: +81 45 471 2281
  • Australia: +61 3 9560 0621