Comparar 0
Vídeo tutorial
España | español
Está comparando de 6 productos

Las barreras fotoeléctricas de seguridad estrechas tipo 4 para protección de las manos se utilizan en aplicaciones con poco espacio de maniobra hasta PL e y ofrecen la función de conexión en cascada sin zonas muertas.

Filtro
Descripción
Opciones
Precio
Cantidad/Disponibilidad

PSEN op4H-SL-24-015/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-090/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-120/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-030/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-045/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-060/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-105/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

PSEN op4H-SL-24-075/1

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Comparar Descarga

Descarga

Tenga paciencia mientras se cargan los datos

Tenga paciencia mientras se cargan los datos

Asistencia técnica

Teléfono:
Correo-e: soporte@pilz.es