PLC controllers

The appropriate solution for every automation project

Photo PSS 4000

With the PLC controllers we offer control systems that enable you to control both automation and safety functions within a project. Our PLC control systems are modular, i.e. you can put them together to suit your requirement. To do this, various head modules (with the main processor) and numerous I/O modules for safety and automation functions are available. You can simply adapt the system structure to suit your requirements. You can add or exchange the modules at will.

The PLC controllers PSSuniversal are a part of the automation system PSS 4000, and they are available for simple and sophisticated automation projects.

I/O module

For your automation project there is a large selection of I/O modules for safety-related, non-safety-related, digital and analogue signal processing. When individual changes are made to the system at a later date, simply add new modules or exchange existing ones. That gives you extreme flexibility.

Modular and flexible for every application – Your benefits

  • Safety and automation functions are processed
  • Can be used as a stand-alone controller or in a network
  • Intuitive programming of complex functions
  • High degree of flexibility due to modular system structure
  • Extensive selection of modules to meet your exact requirements
Modular and flexible for every application

Technical features

Technical features of the PLC controllers and I/O systems
  • Real-time Ethernet SafetyNET p for safe communication
  • Controllers for railway, lifts/escalators
  • Temperature-resistant controllers
  • Web-based visualisation with the software PASvisu

Industry uses – worldwide

Our product range PLC controllers:

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • Canada: +1 888-315-PILZ (315-7459)
  • United States (toll-free): +1 877-PILZUSA (745-9872)

Europe

  • Ireland: +353 21 4804983
  • Italy: +39 0362 1826711
  • Austria: +43 1 7986263-444
  • Russia: +7 495 6654993
  • Turkey: +90 216 5775552
  • Belgium: +32 9 321 75 70
  • Sweden: +46 300 13990 / +45 74436332
  • Netherlands: +31 347 320477
  • Germany: +49 711 3409 444
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866
  • France (toll-free): +33 3 88104000
  • Switzerland: +41 62 889 79 32
  • Finland: +358 10 3224030 / +45 74436332

Asia Pacific

  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Japan: +81 45 471 2281
  • Taiwan: +886 2 25700068
  • Singapore: +65 6829 2920
  • China: +86 400-088-3566
  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • Thailand: +66 210 54613