Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

With the drive-integrated solution that consists of safety card PMCprotego D and PMCprotego D many safety functions are implemented simply in the drive: STO, SS1, SS2, SBT, SBC, SLS, SDI, SOS, SLI, SLP, SSR.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMCprotego D.01/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.01/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.06/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.03/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.03/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA Integral brake resistor additional hardware option: Expansion Card PMCprotego S2.

Compare Download

PMCprotego D.06/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.12/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.12/00B/0/P/2/208-480VAC

Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.12/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.12/10A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1 Expansion card I/O.

Compare Download

PMCprotego D.12/00A/0/P/2/208-480VAC

Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.24/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.24/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.24/00A/0/P/2/208-480VAC

Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.24/00B/0/P/2/208-480VAC

Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.01/01A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1 kVA Integral brake resistor Further hardware options: Expansion card PosI/O Expansion card PMCprotego S1.

Compare Download

PMCprotego D.03/20B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2 Expansion card PROFIBUS-DP slave.

Compare Download

PMCprotego D.72/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 72 A; Imax (5 s) = 140 A; Power consumption in S1 mode: 50 kVA required accessories: Brake resistor 10 Ohm. Further hardware options: Expansion card PMCprotego S1.

Compare Download

PMCprotego D.72/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 72 A; Imax (5 s) = 140 A; Power consumption in S1 mode: 50 kVA required accessories: Brake resistor 10 Ohm. Further hardware options: Expansion card PMCprotego S2.

Compare Download

PMCprotego D.48/00A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 48 A; Imax (5 s) = 96 A; Power consumption in S1 mode: 35 kVA required accessories: Brake resistor 15 Ohm.

Compare Download

PMCprotego D.48/00B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 48 A; Imax (5 s) = 96 A; Power consumption in S1 mode: 35 kVA required accessories: Brake resistor 15 Ohm.

Compare Download

PMCprotego D.06/20A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA Integral brake resistor Further hardware options: Expansion card PROFIBUS-DP slave and PMCprotego S1.

Compare Download

PMCprotego D.03/20A/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S1 Expansion card PROFIBUS-DP slave.

Compare Download

PMCprotego D.12/10B/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2 Expansion card I/O.

Compare Download

PMCprotego D.06/00D/0/0/2/208-480VAC

Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2-2.