Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

Rotary encoder PSENenco – Technical features

The standard rotary encoder can be used in the automation system PSS 4000 in conjunction with other components to determine safe position and speed.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN enc m1 eCAM

Absolute rotary encoder, multi-turn, with two redundant SSi interfaces, continuous hollow shaft 20 mm.

Compare Download

PSEN enc s1 eCAM

Absolute rotary encoder, single-turn, with two redundant SSi interfaces, continuous hollow shaft 20 mm.

Compare Download

PSEN enc m2 eCAM

Absolute rotary encoder, multi-turn, with two redundant SSi interfaces, solid shaft 10 mm, parallel key.

Compare Download

PSEN enc s2 eCAM

Absolute rotary encoder, single-turn, with two redundant SSi interfaces, solid shaft 10 mm, parallel key.