Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

Safe rope pull switch PSENrope - Technical features

The accessories available for the safe rope pull switch range from block rope pulleys, ropes and guide rollers to tension springs.

Products
Product number
Description
Options
Price
Quantity/Availability

PSEN rs spring 175

Rope pull spring for max. 175 N spring force.

Compare Download

PSEN rs pulley flex

Block rope pulley, rotatable.

Compare Download

PSEN rs spring 300

Rope pull spring for max. 300 N spring force.

Compare Download

PSEN rs pulley 75

Guide roller 75 mm diameter.

Compare Download

PSEN rs rope d3/d4 50m

Rope for rope pull switch PSEN rs. Rope diameter 3 mm/insulation diameter 4 mm. PVC coated, red 50 m roll.

Compare Download

PSEN rs rope d3/d4 100m

Rope for rope pull switch PSEN rope. Rope diameter 3 mm/insulation diameter 4 mm. PVC coated, red 100 m roll.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com