Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

Restart interlock for PSENslock - Technical features

The add-on module for the safety gate system PSENslock prevents a machine from starting up unintentionally after the worker has already opened the safety gate.

Products
Product number
Description
Options
Price
Quantity/Availability

PSEN sl bracket swing door

Mounting bracket for swing gates and folding gates. For PSENslock with 500 N and 1000 N holding force.

Compare Download

PSEN sl bracket sliding door

Mounting bracket for sliding gates. For PSENslock with 500 N/1000 N holding force.Packaging unit: 2 pieces (bracket for sensor and actuator).

Compare Download

PSEN sl restart interlock (padlock)

Accessory for PSENslock with the function of "restart interlock" for protecting work in the danger zone of a machine that is out of service. Mechanical additional module for mounting at PSEN sl-0.5 or PSEN sl-1.0. Option to attach up to two padlocks or carabiner to prevent closing of the door and therefore machine's restart.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com