Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

E-STOP pushbutton PITestop - Contact blocks - Technical features

Various E-STOP contact blocks are available with PITestop, with screw/spring-loaded terminals for example.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PIT esb2.1 contact block 1 n/c

PITestop contact block 1 N/C terminal of screw type.

Compare Download

PIT esb1.2 safe contact block 2 n/c

PITestop contact block 1 N/C + 1 N/C with monitoring, terminals of screw type.

Compare Download

PIT esb2.2 contact block 2 n/c

PITestop contact block 2 N/C terminal of screw type.

Compare Download

PIT esb2.3 contact block 2 n/c 1n/o

PITestop contact block 2 N/C, 1 N/O. Terminals of screw type.

Compare Download

PIT esb1.3 safe contact block 2n/c 1n/c

PITestop contact block 1 N/C + 1 N/C with monitoring, 1 N/O terminals of screw type.

Compare Download

PIT esb1.1 safe contact block 1 n/c

PITestop contact block 1 N/C with monitoring, terminal of screw type.

Compare Download

PIT esb2.4 contact block 1 n/c 1 n/o

PITestop contact block 1 N/C, 1 N/O. Terminal of screw type.

Compare Download

PIT esb1.4 safe contact block 1 n/c 1 n/

PITestop contact block 1 N/C with monitoring, 1 N/O. Terminals of screw type.

Compare Download

PIT esc3 contact block 1 n/o

PITestop contact block 1 N/O Terminal of screw type.

Compare Download

PIT esc1 safe contact block 1 n/c

PITestop contact block 1 N/C with monitoring Terminal of screw type.

Compare Download

PIT esc2 contact block 1 n/c

PITestop contact block 1 N/C Terminal of screw type.

Compare Download

PIT esb 6.10 contact block 2n/c

PITestop contact block 2 N/C. Terminals of screw type.

Compare Download

PIT esb6.16 safe contact block 1n/c 1n/o

PITestop contact block 1 N/C with monitoring, 1 S Flat connector.

Compare Download

PIT esc2c

PITestop contact block 1 N/C with spring-loaded terminal.

Compare Download

PIT esc3c

PITestop contact block 1 N/O with spring-loaded terminals.

Compare Download

PIT esc4

PITestop contact block 4 N/C Terminals of screw type.

Compare Download

PIT esc1c

PITestop contact block 1 N/C with monitoring with spring terminals.

Compare Download

PIT esc8c 1n/c 1n/o

PITestop contact block 1 N/C, 1 N/O, 1 bracket with spring terminals.

Compare Download

PIT esc6c 2n/c 1n/o

PITestop contact block 1 N/C + 1 N/C with monitoring, 1 N/O, 1 bracket with spring-loaded terminals.