Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

The communication modules and fieldbus modules of the PNOZmulti 2 product range are used to connect to common fieldbus systems such as PROFIBUS-DP, PROFINET, CANopen etc. An expansion module with serial interface (RS232) is available, as is a connection to Ethernet systems. The data that is read out can be used for diagnostics, visualisation or control. A maximum of 1 fieldbus module and an additional maximum 1 communication module - ETH or RS232 - can be connected to the left of the base unit.

Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ m ES CANopen

Configurable control system PNOZmulti 2 expansion module Communication interface CANopen.

Accessories Alternatives Compare Download

PNOZ m ES EtherNet/IP

Configurable control system PNOZmulti 2 expansion module Communication interface EtherNet/IP.

Accessories Alternatives Compare Download

PNOZ m ES ETH

Configurable control system PNOZmulti 2 expansion module Communication interface Ethernet/Modbus-TCP interface.

Accessories Related Products Alternatives Compare Download

PNOZ m ES EtherCAT

Configurable control system PNOZmulti 2 expansion module Communication interface EtherCAT.

Accessories Alternatives Compare Download

PNOZ m ES CC-Link

Configurable control system PNOZmulti 2 expansion module Communication interface CC-Link.

Accessories Related Products Alternatives Compare Download

PNOZ m ES Profinet

Configurable control system PNOZmulti 2 expansion module Communication interface PROFINET.

Accessories Related Products Alternatives Compare Download

PNOZ m ES Profibus

Configurable control system PNOZmulti 2 expansion module Communication module PROFIBUS.

Accessories Alternatives Compare Download

PNOZ m ES RS232

Configurable control system PNOZmulti 2 expansion module Communication interface serial interface RS232.

Accessories Related Products Alternatives Compare Download

PNOZ m ES Powerlink

Configurable control system PNOZmulti 2 expansion module Communication module POWERLINK.

Accessories Alternatives Compare Download

PNOZ m EF SafetyNET

Safe communication module SafetyNET p for PNOZ m Bxp

Accessories Related Products Alternatives Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +49 711 3409 222
E-Mail: support@pilz.com