Compare 0
Video tutorials
Brazil | english
You have now of 6 products to compare

Configurable control systems PNOZmulti 2 base units - Technical features

The base units PNOZmulti 2 are modular and expandable and meet PL e (EN ISO 13849-1) and SIL CL 3 (IEC 62061). The base units PNOZ m B0 and PNOZ m B1 can be expanded on the left-hand side with max. 4 expansion modules, max. 1 communication module and max. 1 fieldbus module. PNOZ m B0 can be expanded on the right-hand side with 6 expansion modules, while PNOZ m B1 can have a max. of 13. PNOZ m B1 has no inputs or outputs, except for 4 test pulse outputs.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ m B0

Configurable control system PNOZmulti 2 base module expandable, 20 safe digital inputs, up to 8 of which can be configured as auxiliary outputs 4 safe semiconductor outputs.

Accessories Related Products Alternatives Compare Download

PNOZ m B1

Configurable control system PNOZmulti 2 base module expandable, communication interface, 2 Ethernet interfaces, USB memory.

Accessories Related Products Alternatives Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +49 711 3409 222
E-Mail: support@pilz.com