text.skipToContent text.skipToNavigation
Cerrar 

Estás en el sitio web internacional de Pilz



Seleccionar un país
Seleccione su país para acceder a contenidos nacionales

PSENvip AT spring mount

Número de producto: 583207
GTIN: 4046548078763
Adjustment templates to position between the upper and lower tool. To align PSENvip during installation and tool change. PL e SIL 3. Approved in accordance with IEC 61496-1 and EN 12622. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch w...  Más

Este artículo será descatalogado próximamente. Consulte al equipo de Soporte para más información


Unidad

Guardar cesta de compra

Cree un pedido nuevo o solicite una oferta personalizada.

Seleccione el uso previsto

Adjustment templates to position between the upper and lower tool. To align PSENvip during installation and tool change. PL e SIL 3. Approved in accordance with IEC 61496-1 and EN 12622. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

 
Peso neto 450  
Peso bruto 575  
 
Directiva RoHS 2011/65/UE  
2015/863/UE  
Conformidad RoHS sí  
Excepciones RoHS no  
Cumplimiento de REACh No contiene sustancias SVHC  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS Version ECLASS-13  
ECLASS Reference Feature 27319090  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC003015  
UNSPSC 25 39121528  
GTIN 4046548078763  
Volumen 0  dm3
Harmonized System Code 73269098  
Tipo de número arancelario TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Canti. por unidad de embalaje 1