Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631046","name":"PSEN op2H-A-30-120/1","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197040","0010600219704080JR"]}
Actual product may vary
PSEN op2H-A-30-120/1
Product ID: 631046
GTIN: 4046548075618
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1200 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmit...
More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.
General data
| Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
| ESPE type | 2 |
| Sensor principle | optical |
| Height of protected field | 1200 |
| Resolution protection type | Hand |
| Operating range (m) |
0.2
20 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Optical data
| Used wavelength range | 950 nm |
Semiconductor outputs
| Number of OSSD outputs | 2 |
Environmental data
| Ambient temperature |
0
50 |
| Humidity rating | 95 % r. h. at 50 °C |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
Times
| Reaction time |
19
19 |
Mechanical data
| Housing material upper part | Aluminium |
| Height dimension | 1206.3 |
| Width dimension | 35 |
| Depth dimension | 40.8 |
| Net weight | 2900 |
| Gross weight | 5750 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 4 devices (feed size >50 cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272704 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002549 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548075618 |
| Volume | 22.398 dm3 |
| Harmonized System Code | 90314990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN op pigtail emitter
631055
Accessories PSENopt Advanced, connection cable for transmitter lightguard PSEN
opXX-A, cable length: 0.2m
PSEN op pigtail receiver b
631056
Accessories PSENopt Advanced, connection cable for receiver light guardPSEN
opXX-A, blanking, cable length: 0.2m
PSEN op pigtail receiver m
631057
Accessories PSENopt Advanced, connection cable for receiver (doubleconnector)
light guard PSEN opXX-A, muting, cable length: 0.2m
