myPNOZ – the new, modular safety relay

The new modular safety relay myPNOZ is produced individually according to your requirements in batch size 1. An easy-to-use device that’s flexible in application and boasts clever features, it ensures reliable monitoring of your safety functions.

Create your safety

  • Individual
  • Tailor-made
  • Easy

Start myPNOZ Creator

More about myPNOZ Creator

 

Modular safety relay myPNOZ

myPNOZ – A quick overview

And the winner is...

GIA logo with myPNOZ product

German Innovation Award

The German Innovation Award honours products and solutions that distinguish themselves primarily by their user centricity and added value compared to earlier solutions, across all industrial sectors. After all: innovations that shape the future and improve life can be found in all sectors. Sometimes you see it at first glance – but quite often you don’t. That’s what the German Innovation Award wants to change. It makes magnificent achievements visible to a wide audience.

The jury is composed of independent, interdisciplinary experts from industry, science, institutions and finance.

The new modular safety relay myPNOZ convinced the jury with its special level of innovation and was declared the 2021 winner in the "Electronic Technologies" category!

Red Dot logo

Red Dot Award

With around 20,000 submissions, the Red Dot Design Award is one of the world's largest design competitions. An independent panel of experts, the Red Dot Jury, decides on the awards. This year it is composed of 48 people from 23 nations.

The international jury only awards this quality mark to products that exhibit outstanding design. Above all the jury was convinced by the practical flexibility of the myPNOZ, the first modular safety relay to offer the market tailor-made safety in batch size 1.

“The winning products display profound creativity. It's both remarkable and commendable that there are still designs that surprise you in terms of form and functionality", says Professor Dr. Peter Zec, founder and CEO of Red Dot.

Three steps to your modular safety relay

myPNOZ ‘You create’ icon

You create

With the user-friendly myPNOZ Creator, you simply create your individual myPNOZ. You choose the required safety functions, and myPNOZ Creator puts the ideal hardware together. You can check your configuration with the simulation function. If everything fits, your myPNOZ is ordered with just a few quick clicks.

  • Individual
myPNOZ ‘We build’ icon

We build

Each myPNOZ is tailor-made and pre-assembled by us in batch size 1 according to your individual configuration. We also set the parameters to suit your specifications, e.g. regarding the start type or time delay. Your modular relay will be sent to you following a system test.

  • Tailor-made
myPNOZ ‘You install’ icon

You install

myPNOZ is quick and easy to install. You’ll receive your ready-to-use myPNOZ ready to plug and play’. No software is required for commissioning. And the time and effort required for wiring has also been significantly reduced.

  • Easy

The product features

Tailor-made safety and clever product features are convincing features of the modular safety relay. It consists of a head module and a maximum of eight expansion modules and ensures safe monitoring of 2 to 16 input functions such as emergency stop, safety gates, safety light curtains, two-hand IIIA/C controls and enabling switches.

  • Higher-level safety function and power supply via head module
  • Four input modules, four output modules and four input / output modules available
  • Monitoring of machine parts in independent safety zones
  • Modules connected via BUS connector
  • Two safety inputs per input module, AND-/OR-linked as an option
  • Output modules with relay or semiconductor outputs with / without time delay
  • Module expansion and replacement when installed
  • Diagnostics via LED display

Five reasons for using myPNOZ

‘Cut costs’ icon

You cut costs
 – pay for what you need

From the multitude of available modules, you choose - or myPNOZ Creator selects - only those modules with the functions you actually need. If your requirements change, myPNOZ can be modified and expanded at any time – giving you maximum flexibility.

‘Save time’ icon

You save time
 – quick and easy commissioning

You will receive your myPNOZ from us pre-assembled, set-up and tested. Ready for ‘plug and play’ commissioning; no additional software and no complicated wiring.

‘Increase availability’ icon

You increase your plant’s availability
 – switch off where it matters

myPNOZ allows you to monitor plant sections independently of one another in separate safety zones. OR-links between input functions can also be implemented as an option.

‘Fault prevention’ icon

You prevent faults
 – zero programming knowledge required

You define the required safety functions in myPNOZ Creator. myPNOZ Creator automatically selects the ideal hardware and the corresponding sequence of the modules.

‘Space-saving’ icon

You save space
 – fewer modules and a narrow design width

Each input module monitors two safe input functions, which means you need fewer modules. What’s more, the narrow widths of 12.5 mm or 17.5 mm on myPNOZ are a convincing feature.

myPNOZ flyer

That's why you should invest now in myPNOZ!

The modular safety relays myPNOZ enable tailor-made safety solutions: easy, flexible, cost-efficient. The key benefits of the product and the innovative online tool myPNOZ Creator are summarised for you here.

Download flyer!

How to use the modular safety relay myPNOZ

Whether you want to protect a small application with just two safe input functions or larger applications with up to 16 input functions.
The modular relay myPNOZ covers a wide range of applications and can be used on almost any automated plant.

Its easy handling and modular design mean the modular relay is flexible to adapt and expand at all times.
Find out more about myPNOZ’s features and possible uses in our application video.

Create your myPNOZ now!

Further information

Person at myPNOZ Creator

More information about myPNOZ Creator

Find out more about myPNOZ Creator and the innovative order process.

Find out more!

 

myPNOZ expansion modules

To the myPNOZ modules

Find out more about the properties of the modules for the modular safety relay myPNOZ.

More information!

myPNOZ flyer

Download myPNOZ flyer!

We’ve summed up everything you need to know about the modular safety relay myPNOZ in our flyer.

Download flyer!

Contact us without obligation

Do you have any more questions about myPNOZ?

We’re available to answer any questions you might have about the modular safety relay myPNOZ.

Contact us now!

Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton, MI 48187
USA

Telephone: +1 734 354-0272
E-Mail: info@pilzusa.com

Technical Support

Telephone: +1 877 745-9872
E-Mail: techsupport-us@pilz.com