text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
13 Products found
RevPi DIO
Z9000012
Digital expansion module DIO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...

$392.30
KUNBUS-GW Profinet-IRT
Z9000007
Modular gateway PROFINET IRT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two differen ...

$427.80
KUNBUS-GW EtherCAT
Z9000010
Modular gateway EtherCAT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different co ...

$324.20
KUNBUS-GW Ethernet/IP
Z9000009
Modular gateway Ethernet/IP, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different ...

$333.07
RevPi DO
Z9000014
Digital expansion module DO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...

$309.07
RevPi Con CAN extension module
Z9000020
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus . On the top, the module has a 4-pin connector to ...

$223.64
RevPI AIO
Z9000015
Analogue expansion module AIO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...

$728.95
KUNBUS-GW Profibus
Z9000008
Modular gateway PROFIBUS, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different co ...

$406.38
RevPi DI
Z9000013
Digital expansion module DI for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...

$282.25
RevPi Con M­Bus ext. module 868 MHz
Z9000019
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless M-Bus. On the front of the expansion mod ...

$235.28
RevPi Con M­Bus VHP ext. module 169 MHz
Z9000018
The RevPi Con M-Bus VHP can be used to equip the RevPi Connect with 169MHz Wireless M-Bus. On the front of the expansion ...

$284.30
GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi modules. Universally suitable for all Revolution Pi base and ...

$9.96
Connector for CON Bridge Module
Z9000021
Jumper for ConBridge to connect the individual Revolution Pi modules. Only suitable for RevPi Connect in connection with ...

$8.66

Save basket

Create a new order or get an individual offer

Select intended use