Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400305","name":"PIT esb1.1 safe contact block 1 n/c","price":"0.00","currency":"USD","category":["A0600","A0600B0600","00104002147028","0010400214702880IQ"]}

Actual product may vary
PIT esb1.1 safe contact block 1 n/c
Product ID: 400305
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
cULus Listed
EAC (Eurasian) TÜV |
Self-monitored | yes |
Technical data
Electrical data
Min. contact current | 1 |
Emergency stop
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact material E-STOP | AgNi |
Environmental data
Ambient temperature | -30 - 85 °C |
Pollution degree clear.&creep. | 3 |
Mechanical data
Connection terminal | Screw terminal |
Height dimension | 37 mm |
Width dimension | 27 mm |
Depth dimension | 43.6 mm |
Net weight | 29 g |
Gross weight | 33 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371302 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC000041 |
UNSPSC 25 | 39122216 |
GTIN | 4046548003758 |
Volume | 0 dm3 |
Harmonized System Code | 85365080 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |