Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable
for the Interface: CANopen.
$48.33
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67 PN 6FDI
6FDIO 2FDOTP, 1 x 8-pin M12 female connector, straight, ...
$109.56
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2,
evaluation device), 8-pin, A-coded on M12 femal ...
$83.70
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2,
evaluation device), 8-pin, A-coded on M12 femal ...
$83.70
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$54.70
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$60.36
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$69.82
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$58.01
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$58.01
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$63.22
Cable, adapter, IP68, M12 female connector, black, straight, 5-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$58.01
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
$69.36
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L
light guard
$112.98
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2,
evaluation device), 8-pin, A-coded on M12 femal ...
$67.19
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A-
coded on M8 female connector, black, straight, 8-pi ...
$60.84
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, straight, 5-p ...
$63.22
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, straight, 5-p ...
$57.06
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M8, on
connector straight M12, A-coded, cable length: 2m
$50.71
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight, on
connector angled M12, A-coded, cable length: 2m
$50.71
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2,
evaluation device), black, straight, 8-pin, A-co ...
$83.75
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer