text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
20 Products found
PIT es2u
400532
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version), unprinted (without logo), mounting diameter 22.3 mm.

$30.61
PIT es5u
400535
PITestop, E-STOP pushbutton IP65, with protective collar, without logo, installation diameter: 22.3 mm.

$36.30
PIT es8s
400138
PITestop, E-STOP pushbutton IP65, key switch, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

$74.48
PIT es4u
400534
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo, installation diameter: 22.3 mm.

$89.01
PIT es4s
400134
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol, protective collar and logo, installation diameter: 22 ...

$89.01
PIT es2s
400132
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

$30.61
PIT es5s
400135
PITestop, E-STOP pushbutton IP65, with E-STOP symbol, protective collarand logo, installation diameter: 22.3 mm.

$36.30
PIT es1s
400131
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

$25.26
PIT es3u
400533
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated, unprinted (without logo), mounting diameter 22.3 mm.

$77.79
PIT es2.13 operator illuminated black
400112
PITestop, operating stop pushbutton IP65, LED ring illumination incl. connection module, installation diameter: 22.3 mm.

$86.33
PIT es2.11 operator black
400110
PITestop, operating stop pushbutton IP65, installation diameter: 22.3mm.

$25.72
PIT es2.12 key-operator black
400111
PITestop, operating stop pushbutton IP65, key switch, installationdiameter: 22.3 mm.

$82.37
PIT es5.12 key operator protect
400601
PITestop, E-STOP pushbutton IP65, with protective collar, with key-release, without Pilz inscription on the actuator, in ...

$86.78
PIT es6.10 operator red
400610
PITestop, E-STOP pushbutton IP65, without logo, installation diameter:22.3 mm.

$20.06
PIT es7u
400537
PITestop, E-STOP pushbutton IP6K9K, without logo, for hygiene areas, installation diameter: 22.3 mm.

$31.71
PIT es8u
400538
PITestop, operating stop pushbutton IP65, without logo, key switch, installation diameter: 22.3 mm.

$74.48
PIT es1u
400531
PITestop, operating stop pushbutton IP65, without logo, installationdiameter: 22.3 mm.

$25.26
PIT es3s
400133
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith logo, installation diameter: 22.3 mm.

$77.79
PIT es3u-c
400543
PITestop, E-STOP pushbutton IP65, illuminated, without logo, installation diameter: 22.3 mm, with spring-loaded terminal ...

$77.79
PIT es3s-c
400143
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith logo and spring-loaded terminals, installation ...

$77.79

Save basket

Create a new order or get an individual offer

Select intended use