text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
12 Products found
PSEN op4H-s-30-090/1
630765
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 900 mm, supply voltage 24 V ...

$2,504.55
PSEN op4H-s-30-060/1
630763
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 600 mm, supply voltage 24 V ...

$1,951.84
PSEN op4H-s-30-150/1
630769
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1500 mm, supply voltage 24 ...

$3,571.40
PSEN op4H-s-30-015/1
630760
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

$1,109.11
PSEN op4H-s-30-165/1
630770
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1650 mm, supply voltage 2 ...

$3,898.19
PSEN op4H-s-30-030/1
630761
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 300 mm, supply voltage 24 V ...

$1,394.87
PSEN op4H-s-30-045/1
630762
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm), protected field height 450 mm, supply voltage 24 ...

$1,661.55
PSEN op4H-s-30-120/1
630767
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1200 mm, supply voltage 24 ...

$3,019.92
PSEN op4H-s-30-135/1
630768
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1350 mm, supply voltage 24 ...

$3,286.73
PSEN op4H-s-30-180/1
630771
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1800 mm, supply voltage 24 ...

$4,186.56
PSEN op4H-s-30-075/1
630764
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 750 mm, supply voltage 24 V ...

$2,221.81
PSEN op4H-s-30-105/1
630766
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1050 mm, supply voltage 2 ...

$2,760.79

Save basket

Create a new order or get an individual offer

Select intended use