United States | english

Sep 13, 2018

New head modules for EtherNet/IP: Pilz expands remote I/O system PSSuniversal 2 - For more openness in the periphery

Pilz expands its remote I/O system PSSuniversal 2 by a head module with EtherNet/IP interface. This means that PSSuniversal 2 offers the necessary openness for smooth communication in various control environments on an Ethernet basis.

Pilz expands its remote I/O system PSSuniversal 2 by a head module with EtherNet/IP interface. This means that PSSuniversal 2 offers the necessary openness for smooth communication in various control environments on an Ethernet basis.

In the remote I/O system PSSuniversal 2 there is already a head module available with PROFINET PROFIsafe interface, in addition to the new EtherNet/IP head module with CIP safety. This openness makes the data exchange with the various master control systems easier, irrespective of the machine type and the existing system environment.

Fast change
The remote I/O system can be adapted by changing the head module for existing system environments. Exchanging the head module is quick and easy: To do this, users save their configuration data locally on a microSD card. Then you can easily transfer the data to the new head module with EtherNet/IP interface. The I/O modules can be used universally in an identical manner for the various safety protocols.

Economical solution
The remote I/O system PSSuniversal 2 that has been awarded the IF DESIGN AWARD is the economical solution for periphery expansion. The I/O modules can be used universally in an identical manner for the various safety protocols. Its three-part system structure means that the PSS u2 system is easy to install and service. The operation sequence is intuitive. Its simple handling helps the user to avoid errors and save time.

Download a brochure for more information:
PSSuniversal 2 with EtherNet/IP
PSSuniversal 2 with PROFINET

 

Contact your local Pilz Sales Engineer, or insidesales@pilzusa.com for more information on this product.

Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton, MI 48187
USA

Telephone: +1 734 354-0272
E-Mail: info@pilzusa.com

Technical Support

Telephone: +1 877-PILZUSA (745-9872)
E-Mail: support@pilzusa.com

Press contact

Telephone: 734-392-0211
E-Mail: f.caponi@pilzusa.com