Compare 0
Video tutorials
Ukraine | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ma1.3b-21/VA/1switch

526242
PSEN ma1.3b-21/VA/1switch
Safety switch for movable guard's position monitoring in accordance to EN 60947-5-3; 2x no, 1x aux. contact (no), LED; 10m cable; for applications up to SIL3/PL e/Cat4; M12 design; IP69; Content= 1 switch; Sao=8mm; stainless steel housing

On request
Availability
Quantity
Available from
Housing material: Stainless steel 1.4401
Certifications: CE, EAC (Eurasian), TÜV, UL/cUL, ECOLAB
Sensor principle: magnetic
Number of N/O: 3
Connection type: 10m Kabel
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 8.0 mm
Assured release distance: 18.0 mm
Protection type, housing: IP67, IP69
Status indicator: With LED
Design: Round
Width dimension: 12.0 mm
Height dimension: 12.0 mm
Depth dimension: 76.0 mm
Gross weight: 230 g
Net weight: 220 g
Ambient temperature: -25 - 80 °C
Operating modes: Single connection

Please wait while data is being loaded

Please wait while data is being loaded