Compare 0
Video tutorials
Ukraine | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ma1.4n-50/PSEN ma1.4-03mm/ 1unit

506340
PSEN ma1.4n-50/PSEN ma1.4-03mm/ 1unit
Magnetic safety switch 2 N/O, 1 signal contact N/O, 5-pin M12 connector, square design, IP67, operating distance 3 mm, height design 18 mm PU = 1 sensor with actuator.

On request
Availability
Quantity
Available from
Housing material: PBT
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: magnetic
Number of N/O: 2
Connection type: M12, 5pol. male
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 3.0 mm
Assured release distance: 12.0 mm
Protection type, housing: IP65, IP67
Status indicator: Without LED
Design: square
Width dimension: 26.4 mm
Height dimension: 37.0 mm
Depth dimension: 18.0 mm
Gross weight: 82 g
Net weight: 51 g
Ambient temperature: -10 - 55 °C
Operating modes: Single connection

Please wait while data is being loaded

Please wait while data is being loaded