Compare 0
Video tutorials
Ukraine | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 1.1p-29/PSEN 1.1-20/7mm/ix1/ 1unit

504224
PSEN 1.1p-29/PSEN 1.1-20/7mm/ix1/  1unit
Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design. Height design 13 mm IP67, operating distance 7 mm, for applications with PSEN ix1 PU = 1 piece with actuator Special version without 0.5 mm latched zone.

Available ex-stock
Availability
Quantity
Available from
1 PC
31.10.2020
Housing material: PBT
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: magnetic
Number of N/O: 2
Connection type: M8, 4pol. male
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 7.0 mm
Assured release distance: 26.0 mm
Protection type, housing: IP65, IP67
Status indicator: Without LED
Design: square
Width dimension: 26.0 mm
Height dimension: 42.8 mm
Depth dimension: 13.0 mm
Gross weight: 44 g
Net weight: 36 g
Ambient temperature: -10 - 55 °C
Operating modes: Series connection

Please wait while data is being loaded

Please wait while data is being loaded