Compare 0
Video tutorials
Ukraine | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mc4p DeviceNet coated version

773729
PNOZ mc4p DeviceNet coated version
Configurable safety system PNOZmulti expansion module for extended environmental conditions, communication interface DeviceNet.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC, KCC
Fieldbus interface: DeviceNet
Fieldbus connection: 5-pin Combicon plug-in connector
Fieldbus type: Slave
Transmission rate: 125 kBit/s, 250 kBit/s, 500 kBit/s
Version for extreme environ. conditions: Extended temperature range
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 122.0 mm
Gross weight: 160 g
Net weight: 143 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded