Compare 0
Video tutorials
Ukraine | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ XV3.1P C 30/24-240VACDC 3no 1nc 2no

787530
PNOZ XV3.1P C 30/24-240VACDC 3no 1nc 2no
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 3 N/O, 2 N/C, 2 N/O (t = 0 - 30 s). Automatic/monitored start UB 24 - 240 V AC/DC, width: 90 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 2 with t/p, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 4, Safety gate monitor, Delayed E-STOP monitoring
Operating modes: Single-channel, Automatic reset, Dual-channel, Detection of shorts across contacts, Monitored manual reset, without detection of shorts across contacts
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0 - 240,0
Supply voltage type: AC/DC
Terminal style: Plug-in
Terminal type: Spring-loaded terminal
Number of instantaneous safety contacts: 3
Number of delayed safety contacts: 2
Safety contact delay type: Delay-on de-energisation
Number of auxiliary contacts: 1
Number of semiconductor outputs: 0
Selectable times: 0,10 s, 0,50 s, 1,00 s, 10,00 s, 15,00 s, 2,00 s, 20,00 s, 25,00 s, 30,00 s, 4,00 s, 6,00 s, 8,00 s
Stop category: 0/1
Max. current at DC13 I (6 cycles/min): 7.0 A
Max. current at AC15: 5.0 A
Width dimension: 90.0 mm
Height dimension: 101.0 mm
Depth dimension: 121.0 mm
Gross weight: 545 g
Net weight: 535 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded