Compare 0
Video tutorials
Ukraine | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ X2.2 24VAC/DC 2n/o

774607
PNOZ X2.2 24VAC/DC 2n/o
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O. Monitored start UB 24 V AC/DC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Safety gate monitor
Operating modes: Single-channel, Dual-channel, Detection of shorts across contacts, Monitored manual reset
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: AC/DC
Terminal style: fixed
Terminal type: Screw terminal
Number of instantaneous safety contacts: 2
Number of delayed safety contacts: 0
Number of semiconductor outputs: 0
Stop category: 0
Max. current at DC13 I (6 cycles/min): 4.0 A
Max. current at AC15: 5.0 A
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 205 g
Net weight: 195 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded