Compare 0
Video tutorials
Taiwan | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

SN CAB RJ45s RJ45s, 5m

380007
SN CAB RJ45s RJ45s, 5m
SafetyNET p cable RJ45 straight on RJ45 straight, 5 m.

On request
On request
Availability
Quantity
Available from
Length cable: 5.00 m
Degree of protection connector 1: IP20
Rated current: 0.5 A
Number of conductors: 4
Conductor cross section: 0,35
Drag capacity: No
Housing material of plug-in connector: PC
Max. nominal voltage: V
Width dimension: 14.0 mm
Height dimension: 18.2 mm
Depth dimension: 50.5 mm
Gross weight: 322 g
Net weight: 297 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded