Compare 0
Video tutorials
Taiwan | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ 16 42VAC 24VDC 2n/o

774061
PNOZ 16 42VAC 24VDC 2n/o
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O UB 42 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Pressure sensitive edge, Pressure sensitive mat, Safety gate monitor
Operating modes: Single-channel, Automatic reset, Dual-channel, Manual reset, Detection of shorts across contacts
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Number of instantaneous safety contacts: 2
Supply voltage (V): 42,0
Supply voltage type: AC
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Terminal style: fixed
Terminal type: Screw terminal
Stop category: 0
Max. current at DC13 I (6 cycles/min): 6.0 A
Max. current at AC15: 5.0 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 345 g
Net weight: 335 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded