Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751017","name":"Set 5 Spring Terminals","price":"0.00","currency":"TWD","category":["A0300","A0300B0300","00101002047106","0010100204710680OV"]}
Actual product may vary
Set 5 Spring Terminals
Product ID: 751017
Set of plug-in screw terminals for PNOZ m EF SafetyNet,
communication module, small controllers PNOZmulti 2.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85369010 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548088045 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0 |