text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
12 Products found
FB/F10/1SEC.POT 470KOHM
325110
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 1 s / 470 kOhm, time setting is via r ...

On request
FB/F11/4,7KO NEUTR. SKALA 0-10
326901
Remote controller for timer, panel-mount housing for 22.5 mm, relative scale, 0 - 10 / 4.7 kOhm, time setting is via rot ...

On request
FB/F11/10KO NEUTR.
326903
Remote controller for timer, panel-mount housing for 22.5 mm, relative scale, 0 - 10 / 10 kOhm, time setting is via rota ...

On request
FB/F11/30SEC.
326401
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 30 s / 10 kOhm, time setting via rota ...

On request
H-REDUZIERRING
374007
Reducing ring, for installing 22.5 mm mount housings in a 30 mm opening, 2 reducing rings are required for installation.

On request
FB/F10/100KOHM NEUTRALER SKALA
325008
Remote controller for timer, panel-mount housing for 22.5 mm, relative scale, 0 - 10 / 100 kOhm, time setting is via rot ...

On request
FB/F10/3SEC.POT. 500KO
325203
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 3 s / 2.2 mOhm, time setting is via r ...

On request
FB/F10/30SEC.POT. 5MO
325406
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 30 s / 5 mOhm, time setting is via ro ...

On request
FB/F11/1KO NEUTR.SKALA 0-10
326902
Remote controller for timer, panel-mount housing for 22.5 mm, relative scale, 0 - 10 / 1 kOhm, time setting is via rotar ...

On request
FB/F11/10 SEC.
326301
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 10 s / 10 kOhm, time setting via rota ...

On request
FB/F11/1000SEC.
326701
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 1000 s / 10 kOhm, time setting via ro ...

On request
FB/F11/180SEK.
326611
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 180 s / 10 kOhm, time setting via rot ...

On request

Save basket

Create a new order or get an individual offer

Select intended use