Compare 0
Video tutorials
Turkey | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN opII mirror column-090 Set

632008
PSEN opII mirror column-090 Set
Set includes mirror column "PSEN opII Mirror Column-090" with mirror length 900mm, mounting screw and "PSEN opII ajustable base unit". For use with light curtains of the PSENopt and PSENopII range with a protection field of up to 750mm.

On request
On request
Availability
Quantity
Available from
Type of general accessories: Deviating mirror
Housing material of plug-in connector: Aluminium
Width dimension: 96.0 mm
Height dimension: 900.0 mm
Depth dimension: 49.0 mm
Gross weight: 7450 g
Net weight: 4100 g
Ambient temperature: -10 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded